Serviceline Industrial Sensors
Serviceline Explosion Protection

Locknuts LN.M12.BN.K100

LN.M12.BN.K100
  • Brass nickel-plated
  • Thread M12
  • Packaging unit: 100 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LN.M12.BN.K100

Mechanical specifications
Thread typemetric ISO pitch 1.5 mm
Thread size female (TF)M12
Materialbrass, nickel-plated
Finishinherent color silver
Dimensions
Width across corners (D2)16.6 mm
Width across flats (SW1)15 mm
Total length (L)2.8 mm
General information
Delivery quantity100
Scope of deliveryLocknuts

Associated Products: LN.M12.BN.K100

Matching system components
For cables without armor, Brass nickel-plated, Thread M12, Seal chloroprene, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 50 pieces, without accessoriespa
For cables without armor, Stainless Steel, Thread M12, Seal chloroprene, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 50 pieces, without accessoriespa
For cables without armor, Thread M12, Thread length 10 mm, Ex eb and Ex tb certified, High impact-resistant polyamide material, black, Seal chloroprene, Very large clamping range due to double sealing insert, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations, Packaging unit: 50 pieces, without accessoriespa
For cables without armor, Thread M12, Thread length 15 mm, Ex eb and Ex tb certified, High impact-resistant polyamide material, black, Seal chloroprene, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Very large clamping range due to double sealing insert, Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations, Packaging unit: 50 pieces, without accessoriespa
For cables without armor, Thread M12, Thread length 10 mm, Ex eb and Ex tb certified, Blue marking for use with Ex i circuits, High impact-resistant polyamide material, black, Seal chloroprene, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Very large clamping range due to double sealing insert, Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitationspa
For cables without armor, Thread M12, Thread length 15 mm, Ex eb and Ex tb certified, Blue marking for use with Ex i circuits, High impact-resistant polyamide material, black, Seal chloroprene, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Very large clamping range due to double sealing insert, Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitationspa
Stopping plug for unused cable entries, High impact-resistant polyamide material, Thread M12, Hexagon head, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations, Packaging unit: 50 pieces, without accessoriespa
Quick Selection Guide for Electrical Explosion Protection Equipment

Get a free PDF copy of our Quick Select Product Guide for Electrical Explosion Protection Equipment. It offers you a comprehensive overview of our entire portfolio.