Serviceline Industrial Sensors
Serviceline Explosion Protection

Locknuts LN.M16.BN.K100

LN.M16.BN.K100
  • Brass nickel-plated
  • Thread M16
  • Packaging unit: 100 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LN.M16.BN.K100

Mechanical specifications
Thread typemetric ISO pitch 1.5 mm
Thread size female (TF)M16
Materialbrass, nickel-plated
Finishinherent color silver
Dimensions
Width across corners (D2)21 mm
Width across flats (SW1)19 mm
Total length (L)3 mm
General information
Delivery quantity100
Scope of deliveryLocknuts

Associated Products: LN.M16.BN.K100

Matching system components
Stopping plug for unused cable entries, Brass nickel-plated, Thread M16, Hexagon head, Ex db, Ex eb and Ex tb certified, Seal chloroprene, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4Xpa
Stopping plug for unused cable entries, Stainless Steel, Thread M16, Hexagon head, Ex db, Ex eb and Ex tb certified, Seal chloroprene, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4Xpa
Stopping plug for unused cable entries, High impact-resistant polyamide material, Thread M16, Hexagon head, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations, Packaging unit: 50 pieces, without accessoriespa
Quick Selection Guide for Electrical Explosion Protection Equipment

Get a free PDF copy of our Quick Select Product Guide for Electrical Explosion Protection Equipment. It offers you a comprehensive overview of our entire portfolio.