Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Locknuts LN.M20.BN.K100

LN.M20.BN.K100
  • Brass nickel-plated
  • Thread M20
  • Packaging unit: 100 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LN.M20.BN.K100

Mechanical specifications
Thread typemetric ISO pitch 1.5 mm
Thread size female (TF)M20
Materialbrass, nickel-plated
Finishinherent color silver
Dimensions
Width across corners (D2)26.5 mm
Width across flats (SW1)24 mm
Total length (L)3.5 mm
General information
Delivery quantity100
Scope of deliveryLocknuts
Quick Selection Guide for Electrical Explosion Protection Equipment

Get a free PDF copy of our Quick Select Product Guide for Electrical Explosion Protection Equipment. It offers you a comprehensive overview of our entire portfolio.