Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Safety thru-beam sensor SLA5S

SLA5S
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Optical-system lateral
  • Red transmission light
  • Clearly visible LED functional display and pre-fault indicator on the receiver
  • Sturdy housing
  • Operation on control units of SB4 (SafeBox)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLA5S

System components
EmitterSLA5S-T
ReceiverSLA5S-R
General specifications
Effective detection range0 ... 5 m
Number of protective field beams1
Light sourceLED
Light typemodulated visible red light
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
MarkingCE
Target sizestatic: 10 mm dynamic: 30 mm (at v = 1.6 m/s of the obstacle)
Opening angle< 5 °
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd4.4 E-10
Type4
Indicators/operating means
Function indicatorLED yellow/green in receiver:
off: Interruption
yellow: transmission
green: reception with sufficient stability control
Stability alarm indicatorLED functional display yellow
Electrical specifications
Operating voltagePower supply via control unit
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsTÜV
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP65
Connection2 m, 0.25 mm2 fixed cable
Material
HousingPlastic, PC, RAL 1021 (yellow)
Optical faceplastic lens
Massper 95 g
Dimensions
Height70 mm
Width20 mm
Depth30 mm

Classifications

SystemClasscode
ECLASS 13.027272701
ECLASS 12.027272701
ECLASS 11.027272701
ECLASS 10.0.127272701
ECLASS 9.027272701
ECLASS 8.027272701
ECLASS 5.127272701
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.146171620

Details: SLA5S

Product Documentation: SLA5S

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF312 KB

Design / Simulation: SLA5S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP114 KB
CAD 3-D additional / CAD 3-D additionalALLSTP114 KB

Approvals: SLA5S

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert4281a.pdfUL-CA-L215245-21-10607002-2 / UL-US-L215245-11-10607002-3ALLPDF570 KB
Canada USA UL Ordinary LocationUL-CA-L87056-31-80408991-0 / UL-US-L87056-11-80408991-0ALLPDF630 KB

Software: SLA5S

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Associated Products: SLA5S

Accessories
Deflecting mirror for single-beam deflection of the protection beam of safety light beams in the SL and SLA series, Safety Series: SLAfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.