Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SLA5S/33 K=5m
System components |
Emitter | SLA5S-T/33 K=5M |
Receiver | SLA5S-R/33 K=5M |
General specifications |
Effective detection range | 0 ... 5 m |
Number of protective field beams | 1 |
Light source | LED |
Light type | modulated visible red light |
Tests | IEC/EN 61496 |
Safety type according to IEC/EN 61496 | 4 |
Marking | CE |
Target size | static: 10 mm dynamic: 30 mm (at v = 1.6 m/s of the obstacle) |
Opening angle | < 5 ° |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 3 |
Performance level (PL) | PL e |
Category | Cat. 4 |
Mission Time (TM) | 20 a |
PFHd | 4.4 E-10 |
Type | 4 |
Indicators/operating means |
Function indicator | LED yellow/green in receiver: off: Interruption yellow: transmission green: reception with sufficient stability control |
Stability alarm indicator | LED functional display yellow |
Electrical specifications |
Operating voltage | Power supply via control unit |
Conformity |
Functional safety | ISO 13849-1 |
Product standard | EN 61496-1 ; IEC 61496-2 |
Approvals and certificates |
CE conformity | CE |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | TÜV |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Relative humidity | max. 95 %, not condensing |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 5 m, 0.25 mm2 fixed cable |
Material | |
| Housing | Plastic, PC, RAL 1021 (yellow) |
| Optical face | plastic lens |
Mass | per 95 g |
Dimensions | |
| Height | 70 mm |
| Width | 20 mm |
| Depth | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 10.0.1 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 5.1 | 27272701 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 46171620 |
Details:
SLA5S/33 K=5m
Product Documentation:
SLA5S/33 K=5m
Design / Simulation:
SLA5S/33 K=5m
Associated Products:
SLA5S/33 K=5m
Accessories |
|
|
|
Deflecting mirror for single-beam deflection of the protection beam of safety light beams in the SL and SLA seriesfa |
|