Serviceline Industrial Sensors
Serviceline Explosion Protection

Safety thru-beam sensor SLA40/92

SLA40/92
  • Sensing range up to 4 m
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Red transmission light
  • Clearly visible LED functional display and pre-fault indicator on the receiver
  • Metal housing
  • Connection via M12 connector or fixed cable
  • Operation on control units of SB4 (SafeBox)
  • Degree of protection IP67 optional

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLA40/92

System components
EmitterSLA40-T/92
ReceiverSLA40-R/92
General specifications
Effective detection range0 ... 4 m
Light sourceLED
Light typemodulated visible red light
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
MarkingCE
Target sizestatic: 10 mm dynamic: 30 mm (at v = 1.6 m/s of the obstacle)
Angle of divergence< 5 °
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd4.4 E-10
Type4
Indicators/operating means
Function indicatorLED yellow/green in receiver:
off: Interruption
yellow: transmission
green: reception with sufficient stability control
Pre-fault indicatorLED functional display yellow
Electrical specifications
Operating voltagePower supply via control unit
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsTÜV
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP65
ConnectionM12 connector, 4-pin
Material
Housingdiecast aluminum, RLA 1021 (yellow) painted
Optical faceglass pane
MassPer 100 g

Documents: SLA40/92

Instruction leafletsLanguageFile TypeFile Size
Instruction leaflet / Beipackzettel ALLPDF354 KB

Approvals+Certificates: SLA40/92

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-2146APDF245 KB
Certificates
/cert/cert1311c.pdfZ10 17 12 20068 078PDF368 KB
E215245LINK---

Software: SLA40/92

Software ToolsRelease InfoFile TypeFile Size
Software tools / Software ToolsZIP131 KB

Associated Products: SLA40/92

Matching system components
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Operating voltage: 24 V DC, ± 20 %fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Operating voltage: 24 V DC, ± 20 %fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Operating voltage: 24 V DC, ± 20 %fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Operating voltage: 24 V DC, ± 20 %fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Operating voltage: 24 V DC, ± 20 %fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Operating voltage: 24 V DC, ± 20 %fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Operating voltage: 24 V DC, ± 20 %fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 8 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Operating voltage: 24 V DC, ± 20 %fa
Accessories
Mounting bracket fa
Deflecting mirror for single-beam deflection of the protection beam of safety light beams in the SL and SLA seriesfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.