Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
System components | ||
---|---|---|
Emitter | SL29-T/116 | |
Receiver | SL29-R/116 | |
General specifications | ||
Effective detection range | 0.2 ... 30 m | |
Threshold detection range | 40 m | |
Light source | LED | |
Light type | modulated visible red light | |
Tests | IEC/EN 61496 | |
Safety type according to IEC/EN 61496 | 2 | |
Marking | CE | |
Target size | static: 30 mm dynamic: 40 mm (at v = 1.6 m/s of the obstacle) |
|
Alignment aid | LED red | |
Opening angle | < 10 ° | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 1 | |
Performance level (PL) | PL c | |
Category | Cat. 2 | |
Mission Time (TM) | 20 a | |
PFHd | 1 E-7 | |
Type | 2 | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow: 1. LED lit constantly: signal > 2 x switching point (function reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point |
|
Electrical specifications | ||
Operating voltage | Power supply via control unit | |
Conformity | ||
Functional safety | ISO 13849-1 | |
Product standard | EN 61496-1 ; IEC 61496-2 | |
Approvals and certificates | ||
CE conformity | CE | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | TÜV | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | max. 95 %, not condensing | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | terminal compartment | |
Material | ||
Housing | Plastic ABS, front part black, back part yellow (RAL1021) | |
Optical face | Plastic pane | |
Mass | per device 70 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 65.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 10.0.1 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 5.1 | 27272701 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 46171620 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 207 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 207 KB |