Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ethernet unmanaged switch with 8 RJ45 ports, port alarm and extended temperature range |
General specifications | ||
---|---|---|
UL File Number | E185778 , E470652 | |
Functional safety related parameters | ||
MTBF | 45,7 | |
Ethernet Interface | ||
Auto-MDI(-X) | yes | |
Autonegotiation | yes | |
Ethernet Interface | Industrial Ethernet | |
Transfer rate | 10BASE-T, 100BASE-TX | |
Cable type | Category 5e or better | |
Standards | ||
IEEE 802.3 10BASE-T | yes | |
IEEE 802.3u 100BASE-TX | yes | |
IEEE 802.3x Flow Control and Back-pressure | yes | |
IEEE 802.1Q Quality of Service (QoS) | yes | |
IEEE 802.1p Class of Service (CoS) | yes | |
Indicators/operating means | ||
LED indication | see manual | |
Electrical specifications | ||
Rated operating voltage | 10 ... 60 V DC | |
Power consumption | 5.3 W | |
General information | Port Failure, DIP switch enabled, Relay Rating, 0,5A Max. @ 24VDC | |
Nominal voltage | 24 V DC | |
Current consumption | typ. 220 mA | |
Interface 1 | ||
Physical | RJ45 | |
Transfer rate | 10/100 Mbps | |
Inputs/Outputs | ||
Number/Type | 8 x RJ45 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN61000-6-2, EN55024 | |
Standard conformity | ||
Electrical safety | UL 508 Class I Div 2, IEC 60950/EN60950 (LISTED), CSA C22.2 No. 60950/UL60950 | |
Emitted interference | EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 | |
Noise immunity | EN 55024 | |
Ambient conditions | ||
Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 95 % | |
Altitude | 0 ... 3048 m | |
Mechanical specifications | ||
Degree of protection | IP30 | |
Connection | Power Supply Terminal Block Ethernet 8 x RJ45 |
|
Material | ||
Housing | Aluminum | |
Mass | 540 g | |
Dimensions | ||
Height | 108 mm | |
Width | 55 mm | |
Length | 120 mm | |
Construction type | Cabinet module | |
Mounting | DIN rail or direct panel mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242608 |
ECLASS 12.0 | 27242608 |
ECLASS 11.0 | 27242608 |
ECLASS 10.0.1 | 27242608 |
ECLASS 9.0 | 27242608 |
ECLASS 8.0 | 27242608 |
ECLASS 5.1 | 27242608 |
ETIM 9.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 5.0 | EC001597 |
UNSPSC 12.1 | 32151705 |
The ICRL-U-8RJ45-DIN industrial Ethernet switch is used to build high performance Ethernet networks. The switch is designed for applications that require C1D2 certification, extended operating temperatures, rugged housings, high-performance communications, and reliable data transfer.
This unmanaged switch provides a cost-effective solution for low-level field device connections without the need for complex configuration.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - RocketLinx® Ethernet Switches | ENG | 1483 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
ICRL-U-8RJ45-DIN and ICRL-U-8RJ45-DIN-NT Quick Start Guide | ENG | 492 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2393 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 535 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC E185778 | ALL | 449 KB | |
Korea | R-R-PF1-ICRLU8RJ45DIN | ALL | 361 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4637A | ALL | 109 KB | |
Australia Declaration of Conformity | ACMA Supplier’s declaration of conformity | ALL | 298 KB | |
Australia EMC | ACMA Supplier's declaration of conformity | ALL | 1076 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|