Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description | ||
---|---|---|
Ethernet unmanaged switch with 5 RJ45 ports and port alarm |
General specifications | ||
---|---|---|
UL File Number | E185778 | |
Ethernet Interface | ||
Auto-MDI(-X) | yes | |
Autonegotiation | yes | |
Ethernet Interface | Industrial Ethernet | |
Transfer rate | 10BASE-T, 100BASE-TX | |
Cable type | Category 5e or better | |
Standards | ||
IEEE 802.3 10BASE-T | yes | |
IEEE 802.3u 100BASE-TX | yes | |
IEEE 802.3x Flow Control and Back-pressure | yes | |
Indicators/operating means | ||
LED indication | see manual | |
Electrical specifications | ||
Rated operating voltage | 18 ... 32 V DC | |
Power consumption | 3 W | |
General information | Port Failure, DIP switch enabled, Relay Rating, 1A Max. @ 24VDC | |
Nominal voltage | 24 V DC | |
Current consumption | typ. 20 mA | |
Interface 1 | ||
Interface type | Industrial Ethernet | |
Physical | RJ45 | |
Transfer rate | 10/100 Mbps | |
Inputs/Outputs | ||
Number/Type | 5 x RJ45 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN61000-6-2, EN55024 | |
Standard conformity | ||
Electrical safety | CSA C22.2 No. 60950 / CSA C22.2 No. 60950/UL60950 | |
Emitted interference | EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 | |
Noise immunity | EN 55024 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 95 % | |
Altitude | 0 ... 3048 m | |
Mechanical specifications | ||
Degree of protection | IP31 | |
Connection | Power Supply Terminal Block Fieldbus 5 x RJ45 |
|
Material | ||
Housing | aluminium, black | |
Mass | 295 g | |
Construction type | Cabinet module | |
Mounting | DIN rail or direct panel mounting |
Manuals | Language | File Type | File Size |
---|---|---|---|
Quick Start Guide ICRL-U-5RJ45-DIN and ICRL-U-5RJ45-DIN-NT | ENG | 413 KB | |
Schnellstartanleitung ICRL-U-5RJ45-DIN and ICRL-U-5RJ45-DIN-NT | GER | 424 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-4637 | 161 KB | |
Certificates | |||
Australia Declaration of Conformity | ACMA Supplier’s declaration of conformity | 296 KB | |
Canada, USA UL UL | E185778 | LINK | --- |
Korea | R-R-PF1-ICRLU5RJ45DIN | 365 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
The ICRL-U-5RJ45-DIN-NT industrial Ethernet switch is used to build high performance Ethernet networks. The switch is designed for applications that require normal operating temperature range, rugged housings, high-performance communications, and reliable data transfer.
This unmanaged switch provides a cost-effective solution for low-level field device connections without the need for complex configuration.