Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
22 inch flat panel monitor for Class I, Div 2 applications. |
Supply | ||
---|---|---|
Connection | Two-position screw terminal | |
Input voltage | + 12 V DC @ 4.5 A continuous | |
Indicators/operating means | ||
Display | ||
Type | 5-wire resistive | |
Screen diagonal | 22 inch (559 mm) | |
Response time | 15 ms | |
Resolution | 1680 x 1050 (native mode) , 1360 x 765 , 1280 x 720 | |
Color depth | 24 bit (16.7 M) color supported in any video mode | |
Contrast | 1000:1 | |
Brightness | Standard: 300 nit | |
Reading angle | 178° horizontal , 178° vertical | |
Life span | back lamp life: 50,000 hrs typical half life (replaceable) | |
Input devices | 15-pin VGA, DVI-I Optional interface to NTSC (camera, live video) via standard BNC connector |
|
Touch screen | 5-wire resistive | |
Interface | ||
Interface type | RS-232 serial or USB port to host computer via standard cable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 | |
Low voltage | ||
Directive 73/23/EEC | EN60950 | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) ambient, no active cooling devices required | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90 %, non-condensing | |
Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
Impact resistance | 30 g, 6 ms, all axes | |
Mechanical specifications | ||
Degree of protection | NEMA Type 4/12 (front face and seals). Type 4x with stainless option |
|
Installation | panel mount | |
Mass | 15 kg | |
Dimensions | Outer bezel: 394 mm x 572 mm (15.5 x 22.5 inch) Front bezel thickness: 2.5 mm (0.1 inch) |
|
Overall depth | 76 mm (3.0 inch) with recessed cable ways | |
Cut out dimensions | 358 mm x 536 mm (14.1 inch x 21.1 inch) | |
Mounting | VESA 100 mm mounting pattern (peripheral mounting only) | |
International approvals | ||
UL approval | E190294 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
Plant floor operator interfaces reduce process inefficiencies and help plant floor operators make informed decisions. The widescreen 16:10 workstation, or larger, is now the norm in process automation control rooms.
The widscreen monitor optimizes software programming efforts by eliminating the labor intensive task of resizing HMI graphics to fit much smaller operator interface screens.
The 22 inch wide screen is a highperformance industrial flat panel monitor. It is designed as an operator interface device for continuous use in heavy-duty conditions.
It incorporates an industrial grade, high performance active matrix LCD panel, an optional touchscreen, and will connect directly to any DVI, VGA, or NTSC video signal.
It is available in many configurations.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Industrial Display Cross-Reference | ENG | 237 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB | |
Manuals | |||
Manual | ENG | 7119 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 342 KB | |
UL Ordinary Location | E185778 (NWGQ, NWGQ7) | ALL | 174 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |