Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Safety light grid SLP30-4

SLP30-4
  • Sensing range up to 30 m
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • 4-radial design
  • Beam spacing 300 mm
  • Red transmission light
  • Integrated function display
  • Operating reserve indication
  • Operation on control units of SB4 (SafeBox)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLP30-4

System components
EmitterSLP30-4-T
ReceiverSLP30-4-R
General specifications
Effective detection range6 ... 30 m
Light sourceLED
Light typemodulated visible red light
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
MarkingCE
Target sizestatic: 32 mm
dynamic: 50 mm (at v = 1.6 m/s of the obstacle)
Beam spacing300 mm
Number of beams4
Opening angle< 5 °
Functional safety related parameters
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd2.81 E-9
Type4
Indicators/operating means
Operation indicatorLED red in receiver
Function indicatorLED red: per receiver channel
off: Interruption
flashes: receiver
continuously on: reception with sufficient stability control
Stability alarm indicatorFunctional display flashing
Electrical specifications
Operating voltagePower supply via control unit
Protection classIII
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
ApprovalsTÜV SÜD
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP65
ConnectionM16 cable gland ,
terminal compartment
Connection optionsFurther electrical connection options on request:
Connector DIN 43 651 Hirschmann, emitter: 6-pin+PE, receiver: 11-pin+PE
Material
Housingextruded aluminum profile, RAL 1021 (yellow) coated
Optical facePlastic pane
MassPer 3500 g

Classifications

SystemClasscode
ECLASS 13.027272703
ECLASS 12.027272703
ECLASS 11.027272703
ECLASS 10.0.127272703
ECLASS 9.027272703
ECLASS 8.027272703
ECLASS 5.127272703
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLP30-4

Design / Simulation: SLP30-4

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP138 KB
CAD 3-D additional / CAD 3-D additionalALLSTP138 KB

Approvals: SLP30-4

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1314d.pdfZ10 020068 0084ALLPDF75 KB
/cert/cert1511b.pdfU8V 020068 0085ALLPDF205 KB
/cert/cert4281a.pdfUL-CA-L215245-21-10607002-2 / UL-US-L215245-11-10607002-3ALLPDF570 KB
Canada USA UL Ordinary LocationUL-CA-L87056-31-80408991-0 / UL-US-L87056-11-80408991-0ALLPDF630 KB
Canada USA UL Ordinary LocationE87056ALLLINK---

Software: SLP30-4

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Associated Products: SLP30-4

Matching System Components
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Sequential and parallel muting in various operating modes, Double muting, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 8 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Accessories
Deflecting mirror for multi-sided protection safety layouts using SLP series safety light gridsfa
Glass panel to protect the light outlet surface of safety light grids and curtainsfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.