Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
System components | ||
---|---|---|
Emitter | SLP10-3-T | |
Receiver | SLPC10-3-R/31 | |
General specifications | ||
Effective detection range | 0.2 ... 10 m | |
Light source | LED | |
Light type | modulated visible red light | |
Tests | IEC/EN 61496 | |
Safety type according to IEC/EN 61496 | 4 | |
Marking | CE | |
Target size | static: 32 mm dynamic: 50 mm (at v = 1.6 m/s of the obstacle) |
|
Beam spacing | 400 mm | |
Number of beams | 3 | |
Operating mode | Start/restart disable, relay monitor, | |
Opening angle | < 5 ° | |
Functional safety related parameters | ||
Performance level (PL) | PL e | |
Category | Cat. 4 | |
Mission Time (TM) | 20 a | |
PFHd | 3.54 E-9 | |
B10d | see instruction manuals | |
Type | 4 | |
Indicators/operating means | ||
Diagnostics indicator | 7-segment display | |
Function indicator | LED red: per receiver channel off: interruption flashes: receiver continuously on: reception with sufficient stability control on the front plate: LED red: OSSD off LED green: OSSD on |
|
Stability alarm indicator | LED red next to receiver flashes | |
Control elements | 10 DIP switch in receiver terminal compartment | |
Electrical specifications | ||
Operating voltage | 24 V DC -15% / +25% , galvanically isolated | |
No-load supply current | max. 250 mA | |
Protection class | III , IEC 61140 | |
Input | ||
Activation current | approx. 10 mA | |
Activation time | 0.03 ... 1 s | |
Test input | Reset-input for system test | |
Function input | Relay monitor, start release | |
Output | ||
Stability alarm output | 1 PNP, +UB -2 V, max. 300 mA | |
Safety output | 2 relay outputs, force-guided NO-contact | |
Signal output | 1 PNP each, max. 300 mA for start readiness, OSSD on, OSSD off | |
Switching voltage | 20 ... 60 V DC, 12 ... 25 V AC rms | |
Switching current | 0.01 ... 2 A | |
Switching power | 100 VA | |
Response time | 40 ms | |
Conformity | ||
Functional safety | ISO 13849-1 |
|
Product standard | EN 61496-1 ; IEC 61496-2 | |
Approvals and certificates | ||
CE conformity | CE | |
Approvals | TÜV SÜD | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | max. 95 %, not condensing | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | M16 cable gland , terminal compartment with cage-terminals, M12-connector for emitter |
|
Connection options | Further electrical connection options on request: Connector DIN 43 651 Hirschmann, emitter: 6-pin+PE, receiver: 11-pin+PE |
|
Material | ||
Housing | extruded aluminum profile, RAL 1021 (yellow) coated | |
Optical face | Plastic pane | |
Mass | Per 3400 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27272703 |
ECLASS 12.0 | 27272703 |
ECLASS 11.0 | 27272703 |
ECLASS 10.0.1 | 27272703 |
ECLASS 9.0 | 27272703 |
ECLASS 8.0 | 27272703 |
ECLASS 5.1 | 27272703 |
ETIM 9.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 5.0 | EC002549 |
UNSPSC 12.1 | 46171620 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual Safety light grid SLP/SLPC SLP/SLPCM | ENG | 1421 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 134 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 164 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
/cert/cert1317d.pdf | Z10 020068 0081 | ALL | 123 KB | |
/cert/cert1511b.pdf | U8V 020068 0085 | ALL | 205 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA Library Sensors / SISTEMA-Bibliothek Sensoren | ZIP | 131 KB |