Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Safety light curtain SLC60-600-S

SLC60-600-S
  • Sensing range up to 15 m
  • Resolution 60 mm
  • Protective field height up to 1800 mm
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Master/Slave detection, Plug and Play
  • Start/Restart disable
  • Degree of protection IP67
  • Integrated function display
  • Operating reserve indication
  • Safety outputs OSSD in potential-separated semiconductor design or with monitored, compelled connection NC-contacts
  • Optional with ATEX certificates for zone 2 and 22 and degree of protection IP66 (Option 133)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLC60-600-S

System components
EmitterSLC60-600-T-S
ReceiverSLC60-600-R-S
General specifications
Effective detection range0.2 ... 15 m
Light sourceIRED
Light typemodulated infrared light
LED risk group labellingexempt group
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
Width of protected area0.2 ... 15 m
Protection field height600 mm
Number of beams16
Operating modein the master
Optical resolution60 mm
Opening angle< 5 °
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd1.5 E-8
Type4
Indicators/operating means
Operation indicatorin the master
Diagnostics indicatorin the master
Function indicatorin the master
Stability alarm indicatorin the master
Control elementsin the master
Electrical specifications
Operating voltagefrom master
No-load supply currentfrom master
Protection classIII
Input
Test inputin the master
Function inputin the master
Output
Safety outputin the master
Signal outputin the master
Response timedepends on the protection field height
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Housing length L710 mm
Degree of protectionIP67
ConnectionM20 cable gland ,
terminal compartment with screw terminals, lead cross-section max. 1.5 mm2
Material
Housingextruded aluminum profile, RAL 1021 (yellow) coated
Optical facePlastic pane
Massper 2100 g
Dimensions
Width52 mm
Depth55 mm
Length710 mm

Classifications

SystemClasscode
ECLASS 13.027272704
ECLASS 12.027272704
ECLASS 11.027272704
ECLASS 10.0.127272704
ECLASS 9.027272704
ECLASS 8.027272704
ECLASS 5.127272704
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLC60-600-S

Product Documentation: SLC60-600-S

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety ManualENGPDF2257 KB

Approvals: SLC60-600-S

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1315d.pdfZ10 020068 0081ALLPDF127 KB
/cert/cert4284a.pdfUL-CA-2128125-1 / UL-US-2133749-1ALLPDF587 KB

Associated Products: SLC60-600-S

Matching System Components
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Sequential and parallel muting in various operating modes, Double muting, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 8 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.