Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Safety light curtain SLC14-1350/130

SLC14-1350/130
  • Sensing range up to 5 m
  • Resolution 14 mm (finger protection)
  • Protective field height up to 1800 mm
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Master/Slave detection, Plug and Play
  • Start/Restart disable
  • Very short response time
  • Degree of protection IP67
  • Integrated function display
  • Operating reserve indication
  • Safety outputs OSSD in potential-separated semiconductor design or with monitored, compelled connection NC-contacts
  • Optional with relay monitor (Option 129)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLC14-1350/130

System components
EmitterSLC14-1350-T/130
ReceiverSLC14-1350-R/130
General specifications
Effective detection range0.2 ... 5 m
Light sourceIRED
Light typemodulated infrared light
LED risk group labellingexempt group
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
Width of protected area0.2 ... 5 m
Protection field height1350 mm
Number of beams144
Operating modecan be selected with or without start/restart disable
Optical resolution14 mm
Opening angle< 5 °
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd2.42 E-8
Type4
Indicators/operating means
Operation indicator7-segment display in emitter
Diagnostics indicator7-segment display in receiver
Function indicatorin receiver:
LED red: OSSD off
LED green: OSSD on
LED yellow: Protected area free, system start-ready
Stability alarm indicatorLED orange
Control elementsswitch for start/restart disable, transmission coding
Electrical specifications
Operating voltage24 V DC (-30 %/+25 %)
No-load supply currentEmitter: ≤ 100 mA receiver: ≤ 150 mA
Protection classIII
Input
Activation currentapprox. 10 mA
Activation time0.03 ... 1 s
Test inputReset-input for system test
Function inputStart release
Output
Safety output2 separated fail safe semiconductor outputs
Signal output1 PNP each, max. 100 mA for start readiness and OSSD status
Switching voltageOperating voltage -2 V
Switching currentmax. 0.5 A
Response time28 ms
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Housing length L1460 mm
Degree of protectionIP67
ConnectionM20 cable gland ,
terminal compartment with screw terminals, lead cross-section max. 1.5 mm2
Connection optionsFurther electrical connection options on request:
Connector M12, 8-pin
Connector DIN 43 651 Hirschmann, 6-pin+PE
Connector M26x11 Hirschmann, 11-pin+PE
Material
Housingextruded aluminum profile, RAL 1021 (yellow) coated
Optical facePlastic pane
Massper 4350 g
Dimensions
Width52 mm
Depth55 mm
Length1460 mm

Classifications

SystemClasscode
ECLASS 13.027272704
ECLASS 12.027272704
ECLASS 11.027272704
ECLASS 10.0.127272704
ECLASS 9.027272704
ECLASS 8.027272704
ECLASS 5.127272704
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLC14-1350/130

Product Documentation: SLC14-1350/130

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety ManualENGPDF2257 KB

Design / Simulation: SLC14-1350/130

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP197 KB
CAD Portal / CAD PortalALLLINK---

Approvals: SLC14-1350/130

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1315d.pdfZ10 020068 0081ALLPDF127 KB
/cert/cert4284a.pdfUL-CA-2128125-1 / UL-US-2133749-1ALLPDF587 KB

Software: SLC14-1350/130

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Associated Products: SLC14-1350/130

Matching System Components
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, Expansion slots for SB4 modules for optional enhanced functionality, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, 7-segment diagnostic display, Safety outputs OSSD, external status displays OSSD, Safety Integrity Level (SIL): SIL 3fa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Sequential and parallel muting in various operating modes, Double muting, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Evaluation unit for security through-beam sensors SLA5(S) and SLA40; for safety light grids SLP, for safety light curtains SLC; for switching pads and emergency stop buttons of categories 2 and 4, 8 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.