Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
300C18A
Electrical specifications |
Operating voltage | 230 V |
Control gear | high frequency electronic ballast |
Fitting type | Fluorescent hand lamp |
Lamps | Osram / Radium 4 pin PLL 2G11 |
| Number of lamps | 1 |
| Power | 18 W |
| Tube O/D | 56 mm |
| Initial lumens | 1200 lm |
Mechanical specifications |
Cover fixing | M8 stainless steel socket cap head screws |
Degree of protection | IP66 / IP67 |
Cable entry | Ex d cable gland screwed into an M20 entry |
Material | |
| Endcaps | aluminum |
| Lamp cover | Polycarbonate |
Mass | approx. 1.5 kg |
Dimensions | |
| A | 485 mm |
Mounting | 2 x moulded suspension hooks |
Ambient conditions |
Ambient temperature | -20 ... 40 °C (-4 ... 104 °F) |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | BAS 00 ATEX 2075X |
| Group, category, type of protection, temperature class | II 2 GD Ex d IIB T5 Ex tD T100° A21 IP66/67
|
Conformity |
Degree of protection | EN 60529 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27110590 |
ECLASS 12.0 | 27110590 |
ECLASS 11.0 | 27110590 |
ECLASS 10.0.1 | 27110590 |
ECLASS 9.0 | 27110590 |
ECLASS 8.0 | 27110590 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |
Details:
300C18A