Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product LC P01 A01
Not available for purchase
Not available for purchase

Leather bag LC P01 A01 Leathercase

LC P01 A01 Leathercase
  • Enables safe working with the tablet in the hazardous area
  • Includes removable and adjustable carrying strap

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LC P01 A01 Leathercase

Product Description
Leather case for Pad-Ex 01 DZ2, D2
General specifications
Descriptionincl. carrying straps
Colorblack
Mechanical specifications
MaterialLeather
Suitable series
SeriesPad-Ex®

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: LC P01 A01 Leathercase

Associated Products: LC P01 A01 Leathercase

Accessory of
Pad-Ex 01 DZ2 (Div. 2 and Zone 2/22), with preinstalled VisuNet RM Shell 5 firmware based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64), camera, i5 processor, 8 GB RAM, 256 GB SSD, Thin Client solution (with VisuNet RM Shell firmware), Capacitive multitouch screen, 5 MP camera with autofocus and LED flash, Outstanding wireless connectivity, Intel Wireless AC9260, Bluetooth® 5.0, 11.6 inch widescreen display, Can be used in sunlight, 802.11 a/b/g/n/acpa
Pad-Ex® 01 DZ2 (Div. 2 and Zone 2/22), LTE (optional), camera (optional), i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Propa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. HART modem, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i7 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i7 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i7 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Europepa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i7 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for Europepa
Windows field mobile tablet and desktop PCpa
Windows field mobile tablet and desktop PCpa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Japanpa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for Japanpa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Japanpa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for Japanpa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for South Africapa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for Südafrikapa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for South Africapa
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, incl. 1-D/2-D barcode scanner, version for South Africapa
Pad-Ex 01 D2 (DIV 2), LTE (optional), with camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Propa