Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
DS P01 A01 Office Dock
Product Description |
Office docking station for Pad-Ex 01 DZ2 D2 |
General specifications |
Color | black |
Communication |
GPS sensor | yes |
Mechanical specifications |
Connection | 4x USB Serial port, HDMI port RJ-45, DC-In |
Suitable series |
Series | Pad-Ex® |
Classifications
System | Classcode |
ECLASS 13.0 | 19069090 |
ECLASS 12.0 | 19069090 |
ECLASS 11.0 | 19069090 |
ECLASS 10.0.1 | 19069290 |
ECLASS 9.0 | 19069290 |
ECLASS 8.0 | 19069290 |
ECLASS 5.1 | 19069290 |
ETIM 9.0 | EC002696 |
ETIM 8.0 | EC002696 |
ETIM 7.0 | EC002696 |
ETIM 6.0 | EC002696 |
ETIM 5.0 | EC002696 |
UNSPSC 12.1 | 43191507 |
Details:
DS P01 A01 Office Dock
Associated Products:
DS P01 A01 Office Dock
Accessory of |
|
|
|
Pad-Ex 01 DZ2 (Div. 2 and Zone 2/22), with preinstalled VisuNet RM Shell 5 firmware based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64), camera, i5 processor, 8 GB RAM, 256 GB SSD, Thin Client solution (with VisuNet RM Shell firmware), Capacitive multitouch screen, 5 MP camera with autofocus and LED flash, Outstanding wireless connectivity, Intel Wireless AC9260, Bluetooth® 5.0, 11.6 inch widescreen display, Can be used in sunlight, 802.11 a/b/g/n/acpa |
|