Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Smart-Ex 02 DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, with camera, version for United Arab Emirates and Saudi Arabia |
Hardware | ||
---|---|---|
Processor | Qualcomm Snapdragon 450 | |
Working memory | RAM 3 GByte | |
Camera | ||
Front camera | 5 MP | |
Main camera | 12 MP with autofocus and LED flash | |
Video recording resolution | 1080p HD, 720p HD, 480p (main camera) | |
Optional data memory | Micro SD flash card up to 128 GByte | |
Internal data memory | 32 GByte | |
Speaker | Forward facing main speaker with Gore® cone | |
Microphone | Dual-mic solution with three selectable background noise suppression options | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves Extreme shock and scratch resistant Gorilla® glass |
|
Touchscreen technology | Capacitive multitouch | |
Screen diagonal | 12.7 cm | |
Resolution | 720 x 1280 pixels | |
Key | PTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features | |
Electrical specifications | ||
Battery type | Li-Ion battery 16.28 WH 3.7 V 4400 mAh | |
Operating duration | LTE standby time: up to 350 h | |
Communication | ||
Mobile standard | ||
2G | GSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz | |
3G | UMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz | |
4G | LTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71 LTE TDD: B38, B39, B40, B41 |
|
WLAN | 802.11 a/b/g/n/ac/e/k/r/h (2,4 GHz + 5 GHz) | |
Bluetooth | Bluetooth® 4.2 | |
GPS sensor | GPS, A-GPS, Glonass, Beidou, Galileo | |
NFC | yes | |
SIM card | Dual Nano-SIM | |
Software | ||
Operating system | Android™ 9 Android™ Enterprise Recommended verified device Upgrade to Android™ 11 now available. |
|
SMS/MMS | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 , MIL-STD-810G | |
Connection | Waterproof magnetic USB 2.0 port 3.5 mm jack connection with special ecom mounting solution |
|
Mass | approx. 380 g | |
Dimensions | H x W x D 163 mm x 82 mm x 22 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | EPS 19 ATEX 1 069 X | |
ATEX marking | II 3G Ex ic op is IIC T4 Gc IP64 II 3D Ex ic op is IIIC T120°C Dc Ta = -20 °C to +60 °C |
|
International approvals | ||
SGS approval | ||
SGS certificate | Class I, II, III, Division 2 Group A-G T4 IP 64 Ex ic IIC T4 Gc Ex ic IIIC T120°C Dc Cl I Zn 2, AEx ic IIC T4 Gc Zn 22, AEx ic IIIC T120°C Dc Ta = -20 °C to +60 °C, IP 64 |
|
IECEx approval | ||
IECEx certificate | IECEx EPS 19.0032X | |
IECEx marking | Ex ic op is IIC T4 Gc IP64 Ex ic op is IIIC T120°C Dc Ta = -20 °C to +60 °C |
|
Approved for | United Arab Emirates , Saudi Arabia | |
General information | ||
Note | Android is a trademark of Google LLC. | |
Scope of delivery | Smart-Ex® 02 Li-Ion battery Charger USB cable Screwdriver Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19060302 |
ECLASS 12.0 | 19060302 |
ECLASS 11.0 | 19060302 |
ECLASS 10.0.1 | 19060302 |
ECLASS 9.0 | 19060302 |
ECLASS 8.0 | 19060302 |
ECLASS 5.1 | 27230240 |
ETIM 9.0 | EC002487 |
ETIM 8.0 | EC002487 |
ETIM 7.0 | EC002487 |
ETIM 6.0 | EC002487 |
ETIM 5.0 | EC002487 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Twopager Smart-Ex 02 | ENG | 200 KB | |
Application Report - AVEVA Mobile Operator Solutions | ENG | 175 KB | |
Application Report - Safety 4.0 in Hazardous Areas | ENG | 217 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Bureau Veritas ATEX | EPS 19 ATEX 1 069 X | ALL | 861 KB | |
Bureau Veritas IECEx Certificate of Conformity | IECEx EPS 19.0032X | ALL | LINK | --- |
SGS Certificate | SUW-CERT191100466 | ALL | 304 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4477A | ALL | 168 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|