Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

Not available for purchase
Not available for purchase

Feature phone Ex-Handy10-ROW-DZ1ARE-ANDC00..

Ex-Handy10-ROW-DZ1ARE-ANDC00..
  • Replaceable SIM
  • Global certificates - a common hardware platform
  • Android 9 operating system
  • Wireless connections such as WWAN, 4G LTE, WLAN, etc.
  • Android Enterprise Recommended verified device
  • GPS
  • NFC technology for wireless applications
  • Service contract
  • Programmable hardware buttons
  • Special buttons for lone worker protection (LWP) applications
  • Latest available Android version for this device

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Ex-Handy10-ROW-DZ1ARE-ANDC00..

Product Description
Ex-Handy 10 DZ1 (DIV 1 & Zone 1/21), latest available Android firmware release, with camera, version for United Arab Emirates and Saudi Arabia
General specifications
FunctionThe Ex-Handy 10 is full WEA 2.0 compliant and is also supporting WEA 3.0 features / functionality except advanced geo location tagging.
Hardware
ProcessorQualcomm Snapdragon MSM8909
Working memoryRAM 2 GByte
Camera
Main camera8 MP Autofocus , LED flash
Optional data memoryMicro SD flash card up to 128 GByte
Internal data memory16 GByte
SpeakerForward facing main speaker with Gore® cone
MicrophoneDual-mic solution with three selectable background noise suppression options
Indicators/operating means
DisplayCan be operated while wearing gloves
Extreme shock and scratch resistant Gorilla® glass
Touchscreen technologyCapacitive multitouch
Screen diagonal6.6 cm
KeyPTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features
Electrical specifications
Battery typeLi-Ion battery 16.3 WH 3.7 V 4400 mAh
Operating durationLTE standby time: up to 600 h
Communication
Mobile standard
2GGSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz
3GUMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz
4GLTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71
LTE TDD: B38, B39, B40, B41
WLAN802.11 a/b/g/n/e/k/r/h (2,4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGPS, A-GPS, Glonass, Beidou
NFCyes
SIM card1 x Nano SIM (4FF)
Software
Operating systemAndroid™ 9 , Android™ Zero Touch , Google Play
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP68 , MIL-STD-810G
ConnectionWaterproof magnetic USB 2.0 port
3.5 mm jack connection with special ecom mounting solution
Massapprox. 330 g
DimensionsH x W x D 148 mm x 67 mm x 24 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 19 ATEX 1 015 X
ATEX markingEx-Hexagon II 2G Ex ib op is IIC T4 Gb IP64
Ex-Hexagon II 2D Ex ib op is IIIC T120°C Db
Ta = -20 °C to +60 °C
International approvals
CSA approval
CSA certificateClass I, II, III, Division 1, Groups A-G, T4
Ex ib IIC T4 Gb / Ex ib IIIC T120°C Db
CL I, Zone 1 AEx ib op is IIC T4 Gb
Zone 21 AEx ib IIIC T120°C Db
IECEx approval
IECEx certificateIECEx EPS 19.0008X
IECEx markingEx ib op is IIC T4 Gb IP64
Ex ib op is IIIC T120°C Db
Ta = -20 °C to +60 °C
Approved forUnited Arab Emirates , Saudi Arabia
General information
Scope of deliveryEx-Handy 10
Li-Ion battery
Charger
USB cable
Screwdriver
Documentation

Classifications

SystemClasscode
ECLASS 13.019060301
ECLASS 12.019060301
ECLASS 11.019060301
ECLASS 10.0.119060301
ECLASS 9.019060301
ECLASS 8.019060301
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: Ex-Handy10-ROW-DZ1ARE-ANDC00..

Informative Literature: Ex-Handy10-ROW-DZ1ARE-ANDC00..

Language Selection:
LiteratureLanguageFile TypeFile Size
Twopager Ex-Handy 10ENGPDF207 KB
Application Report - Safety 4.0 in Hazardous AreasENGPDF217 KB

Approvals: Ex-Handy10-ROW-DZ1ARE-ANDC00..

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau Veritas IECEx Certificate of Conformity Ex ibIECEx EPS 19.0008XALLLINK---
Europe Bureau Veritas ATEX Category 2 D ATEX Category 2 GEPS 19 ATEX 1 015XALLPDF1627 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4343CALLPDF236 KB

Associated Products: Ex-Handy10-ROW-DZ1ARE-ANDC00..

Accessories
Retractable lanyard for universal usepa
Docking station for Smart-Ex 02 and Ex-Handy 10pa
Leather holster for Ex-Handy 10pa
Travel charger for universal usepa
Leather case for Ex-Handy 10pa
Cradle for Ex-Handy 10pa
Suction cup holder for Smart-Ex 02 and Ex-Handy 10pa
Belt clip with QuickFix for universal usepa
Car charger with USB-A socket for universal usepa
Tether for stylus penpa
Mini QD looppa
Clip2Loop coil tetherpa
USB Charging Cable for Smart-Ex 02, Ex-Handy 10 and Pocket Unit PU-Ex V01pa
smart-ex_03

Smart, safe, powerful: The new 5G smartphone Smart-Ex® 03 takes the digitalization of processes in hazardous areas to the next level. Learn more …

 Ex-Handy 10 4G/LTE feature phone

The versatile Ex-Handy 10 is a completely self-developed feature phone solution that comes with a powerful battery and supports both push-button and touchscreen operation ...