General specifications |
Function | The Ex-Handy 10 is full WEA 2.0 compliant and is also supporting WEA 3.0 features / functionality except advanced geo location tagging. |
Hardware |
Processor | Qualcomm Snapdragon MSM8909 |
Working memory | RAM 2 GByte |
Camera | |
| Main camera | 8 MP Autofocus , LED flash |
Optional data memory | Micro SD flash card up to 128 GByte |
Internal data memory | 16 GByte |
Speaker | Forward facing main speaker with Gore® cone |
Microphone | Dual-mic solution with three selectable background noise suppression options |
Indicators/operating means |
Display | Can be operated while wearing gloves Extreme shock and scratch resistant Gorilla® glass |
| Touchscreen technology | Capacitive multitouch |
| Screen diagonal | 6.6 cm |
Key | PTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features |
Electrical specifications |
Battery type | Li-Ion battery 16.3 WH 3.7 V 4400 mAh |
Operating duration | LTE standby time: up to 600 h |
Communication |
Mobile standard | |
| 2G | GSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz |
| 3G | UMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz |
| 4G | LTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71 LTE TDD: B38, B39, B40, B41 |
WLAN | 802.11 a/b/g/n/e/k/r/h (2,4 GHz + 5 GHz) |
Bluetooth | Bluetooth® 4.2 |
GPS sensor | GPS, A-GPS, Glonass, Beidou |
NFC | yes |
SIM card | 1 x Nano SIM (4FF) |
Software |
Operating system | Android™ 8.1 , Android™ Zero Touch , Google Play |
SMS/MMS | yes |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP68 , MIL-STD-810G |
Connection | Waterproof magnetic USB 2.0 port 3.5 mm jack connection with special ecom mounting solution |
Mass | approx. 330 g |
Dimensions | H x W x D 148 mm x 67 mm x 24 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| ATEX certificate | EPS 19 ATEX 1 015 X |
| ATEX marking | II 2G Ex ib op is IIC T4 Gb IP64 II 2D Ex ib op is IIIC T120°C Db Ta = -20 °C to +60 °C |
International approvals |
CSA approval | |
| CSA certificate | Class I, II, III, Division 1, Groups A-G, T4 Ex ib IIC T4 Gb / Ex ib IIIC T120°C Db CL I, Zone 1 AEx ib op is IIC T4 Gb Zone 21 AEx ib IIIC T120°C Db |
IECEx approval | |
| IECEx certificate | IECEx EPS 19.0008X |
| IECEx marking | Ex ib op is IIC T4 Gb IP64 Ex ib op is IIIC T120°C Db Ta = -20 °C to +60 °C |
Approved for | Vietnam |
General information |
Scope of delivery | Ex-Handy 10 Li-Ion battery Charger USB cable Screwdriver Documentation |