Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Smart-Ex® Watch 01, for Zone 2/22, with LTE |
Hardware | ||
---|---|---|
Processor | Dual-Core 1.15 GHz | |
Working memory | RAM 1.5 GByte | |
Internal data memory | 4 GByte | |
Sensors | Accelerometer, Gyro Sensor, Barometer, HRM, Ambient Light | |
Indicators/operating means | ||
Display | Circular Super AMOLED Full Color Always On Display (AOD) Settings selectable with rotating bezel |
|
Touchscreen technology | Capacitive multitouch | |
Screen diagonal | 33 mm (1.3 ") (Main display) with Gorilla® Glass SR + |
|
Resolution | 360 x 360 (Main display) | |
Electrical specifications | ||
Battery type | Li-Ion battery 1.81 WH 3.85 V 472 mAh |
|
Operating duration | 80 h (typically) | |
Communication | ||
Mobile standard | 3G WCDMA 4G LTE FDD |
|
3G | UMTS: B1(2100), B8(900) | |
4G | LTE band: B1 (2100), B3 (1800), B7 (2600), B8 (900), B20 (800) | |
WLAN | 802.11 b/g/n 2.4 GHz | |
Bluetooth | Bluetooth v4.2 Profile: A2DP, AVRCP, HFP, HSP | |
GPS sensor | yes | |
NFC | yes | |
SIM card | eSIM | |
Software | ||
Operating system | Tizen-based wearables, OS 4.0 | |
Languages | Deutsch , English (default) | |
SMS/MMS | yes | |
Playback formats | ||
Audio | MP3, M4A, 3GA, AAC, OGG, OGA, WAV, WMA, AMR, AWB | |
Ambient conditions | ||
Ambient temperature | -15 ... 50 °C (5 ... 122 °F) | |
Mechanical specifications | ||
Mass | 63 g (without strap) | |
Dimensions | Clock : 46 mm x 49 mm x 13 mm Wristband : 155 mm x 22 mm |
|
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | CML 19 ATEX2087X | |
ATEX marking | II 3G Ex ic IIC T5 Gc II 3D Ex ic IIIB T100 °C Dc |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx CML 19.0061X | |
IECEx marking | Ex ic IIC T5 Gc Ex ic IIIB T100 °C Dc |
|
General information | ||
Scope of delivery | Smart-Ex® Watch 01 Charger Quick Start Guide Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19060305 |
ECLASS 12.0 | 19060305 |
ECLASS 11.0 | 19060305 |
ECLASS 10.0.1 | 19060305 |
ECLASS 9.0 | 19060304 |
ECLASS 8.0 | 19060304 |
ECLASS 5.1 | 27230240 |
ETIM 9.0 | EC002487 |
ETIM 8.0 | EC002487 |
ETIM 7.0 | EC002487 |
ETIM 6.0 | EC002487 |
ETIM 5.0 | EC002487 |
UNSPSC 12.1 | 43191507 |