Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Accessories DC Ex-BP S02 & PC S02 BUNDLE

DC Ex-BP S02 & PC S02 BUNDLE

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DC Ex-BP S02 & PC S02 BUNDLE

Product Description
Battery Pack Charger for Ex-BP S02 & BP S02 incl. Charging Cable PC S02
General specifications
Colorblack
Mechanical specifications
ConnectionSpecial Pogo magnetic connector , USB socket (type A) 2.0
Cablestraight
Sheath diameter4 mm
MaterialPVC sheathing
Colorblack
Lengthapprox. 1.2 m
Dimensions121 mm x 82 mm x 19 mm
Suitable series
SeriesSmart-Ex® 02

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: DC Ex-BP S02 & PC S02 BUNDLE

Associated Products: DC Ex-BP S02 & PC S02 BUNDLE

Accessory of
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, version for Brazilpa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, no camera, global versionpa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, version for South Africapa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, no camera, global versionpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera and eSENTINEL app, global versionpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, global versionpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, version for South Koreapa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, version for South Africapa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, version for Japanpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera und eSENTINEL app, version for South Africapa
Smart-Ex 02 DZ1M (DIV 1 and Zone 1/21), latest available Android version, with camera, version for South Africa / Miningpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, version for Colombiapa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, without charger, version for Argentinapa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, version for Brazilpa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, version for Qatarpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, version for Qatarpa
Smart-Ex 02 DZ1M (DIV 1 and Zone 1/21), latest available Android version, with camera, version for Europe / Miningpa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, version for Chilepa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, version for Chilepa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, global versionpa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, without charger, version for Argentinapa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, version for Colombiapa
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, Camera Only Mode, global versionpa
Smart-Ex 02 DZ21 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera and eSENTINEL app, global versionpa
Accessories
Travel charger for universal usepa