Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Thru-beam sensor M7/MV7/59/76a/102/115/126b

M7/MV7/59/76a/102/115/126b
  • Reliable sensor for standard applications
  • Miniature design with versatile mounting options
  • Automatic adjustment of sensitivity via TEACH-IN
  • Resistant against noise: reliable operation under all conditions
  • Certified by ECOLAB

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M7/MV7/59/76a/102/115/126b

Product Description
Thru-beam sensor for standard applications, miniature design, 4.5 m detection range, red light, dark on, NPN output, weak signal output, test input, fixed cable
System components
EmitterM7/76a/115
ReceiverMV7/59/102/115/126b
General specifications
Effective detection range0 ... 3.5 m
Threshold detection range4.5 m
Light sourceLED
Light typemodulated visible red light
Target sizemin. 7 mm
Diameter of the light spotapprox. 180 mm at a distance of 3.5 m
Opening angleapprox. 3 °
Ambient light limit40000 Lux
Functional safety related parameters
MTTFd1130 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Operation indicatorReceiver: LED green, flashes in case of short-circuit Emitter: LED green
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve
Control elementsReceiver: Teach-In key
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentEmitter: ≤ 17 mA
Receiver: ≤ 15 mA
Input
Test inputemitter deactivation at +UB
Output
Stability alarm output1 NPN, inactive after failure to achieve the stability control minimum for approx. 5 s
Immediately inactive if 4 beam interruptions occur within the flashing period.
Switching typedark-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 1.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
StandardsEN 50178, UL 508
Approvals and certificates
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
Connection2 m fixed cable
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical facePMMA
Massapprox. 100 g (emitter and receiver)
Dimensions
Height31 mm
Width23 mm
Depth11 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: M7/MV7/59/76a/102/115/126b

Function

Small, robust, effective, and reliable - these are the properties of the ML7 sensor series. Due to their small size, number of versions, and two different lens positions, they are particularly suited for installation in tight spaces. The robust design and high quality of Pepperl+Fuchs mean they can also be used under harsh environmental conditions. The efficient technology, switching frequencies up to 1000 Hz, high resistance to ambient light, and 4-in-1 output make the series suitable for non-contact object detection.

Product Documentation: M7/MV7/59/76a/102/115/126b

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF449 KB

Design / Simulation: M7/MV7/59/76a/102/115/126b

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP220 KB
CAD 3-D additional / CAD 3-D additionalALLSTP254 KB

Approvals: M7/MV7/59/76a/102/115/126b

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
EU Ecolab Cleaning and disinfection substances Material ResistanceEcolab-05092007ALLPDF999 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0067CALLPDF309 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5334ALLPDF229 KB

Associated Products: M7/MV7/59/76a/102/115/126b

Accessories
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...