Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thru-beam sensor |
System components | ||
---|---|---|
Emitter | M13/73c | |
Receiver | MV13/32/40b/73c | |
General specifications | ||
Effective detection range | 0 ... 15 m | |
Threshold detection range | 22 m | |
Adjustment range | 2 ... 22 m | |
Light source | LED , 660 nm | |
Light type | modulated visible red light | |
Ambient light limit | 10000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green (emitter) | |
Function indicator | switching state: LED yellow pre-fault indicator: LED red |
|
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 25 mA | |
Time delay before availability | ≤ 30 ms | |
Input | ||
Control input | light on +UB dark on: 0 V |
|
Output | ||
Switching type | light/dark on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 200 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | ≤ 150 Hz | |
Response time | ≤ 3 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | M12 connector, 4-pin | |
Material | ||
Housing | ABS | |
Optical face | PMMA | |
Mass | 40 g (device) | |
Dimensions | ||
Height | 45 mm | |
Width | 18 mm | |
Depth | 38 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 131 KB |