Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
KS9/KSE9/59/98a/103
Product Description |
Thru-beam sensor, cylindrical design (smooth), stainless steel housing, detection range 250 mm, infrared light, dark on, DC version, PNP output, M8 plug |
General specifications |
Effective detection range | 0 ... 250 mm |
Light source | LED |
Light type | modulated infrared light |
Optical face | frontal |
Ambient light limit | 10000 Lux |
Indicators/operating means |
Function indicator | switching state, LED yellow |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 15 mA (device) |
Time delay before availability | ≤ 20 ms |
Input |
Test input | inactive: ≤ 4 V; active: ≥ 8 V or unwired (emitter) |
Output |
Switching type | dark-on |
Signal output | 1 switch output PNP |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Switching frequency | ≤ 250 Hz |
Response time | ≤ 3 ms |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Ambient conditions |
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M8 x 1 connector, 3-pin |
Material | |
| Housing | Stainless steel 1.4305 / AISI 303 |
| Optical face | Scratch resistant mineral glass lens |
Mass | 18 g (device) |
Dimensions | |
| Length | 45 mm |
| Diameter | 4 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Details:
KS9/KSE9/59/98a/103
Associated Products:
KS9/KSE9/59/98a/103
Accessories |
|
|
|
Female cordset single-ended M8 straight A-coded, 3-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M8 angled A-coded, 3-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa |
|