Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Intrinsically safe wearable camera and thermal imaging camera |
Hardware | ||
---|---|---|
Processor | Exynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53) | |
Working memory | RAM 3 GByte | |
Camera | ||
Main camera | 13 MP , Focus 10 cm ... infinite | |
Video recording resolution | Full HD (1920 x 1080 pixels) @ 30 fps | |
Thermal imaging camera | ||
Thermal sensitivity | max. 50 mK | |
Infrared range | 8 ... 14 µm | |
Measurement accuracy | -10° ... +120°C: +/-5°C -10° ... +450°C: +/-10°C |
|
Internal data memory | 48 GByte | |
Electrical specifications | ||
Battery type | Li-Ion battery 8.14 WH 3.7 V 2200 mAh | |
Operating duration | up to 4 h | |
Communication | ||
WLAN | 802.11 a/b/g/n (2,4 GHz + 5 GHz) | |
Bluetooth | Bluetooth® 4.2 | |
GPS sensor | Glonass, Beidou | |
USB | USB 2.0 | |
Connections | Dual band WiFi: 2.4 GHz and 5 GHz | |
Software | ||
Operating system | Linux | |
Languages | Depends on app or software | |
Ambient conditions | ||
Ambient temperature | Optical camera -20 ... 55 °C (-4 ... 131 °F) Thermal imaging camera -10 ... 55 °C (14 ... 131 °F) |
|
Storage temperature | -30 °C ... +60 °C (>3 months max. +45 °C) | |
Relative humidity | Operation: min. 5 %, max. 95 % RH | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Mass | 257 g | |
Dimensions | H x W x D 64 mm x 75 mm x 50 mm | |
International approvals | ||
NEC/CEC approval | ||
NEC/CEC marking | Class I, Zone 1, AEx ia op is IIC T4 Gb IP64 Class II, Zone 21, AEx ia op is IIIC T135°C Db IP64 Ex ia op is IIC T4 Gb IP64 Ex ia op is IIIC T135°C Db IP64 Class I, Division 1, Groups A,B,C,D T4 Class II, Division 1, Groups E,F,G T4 Class III, Division 1 T4 |
|
General information | ||
Scope of delivery | Cube 800 Power supply & USB-cable Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 27310201 |
ECLASS 12.0 | 27310201 |
ECLASS 11.0 | 27310201 |
ECLASS 10.0.1 | 27310201 |
ECLASS 9.0 | 27310201 |
ECLASS 8.0 | 27310201 |
ECLASS 5.1 | 27310201 |
ETIM 9.0 | EC001511 |
ETIM 8.0 | EC003530 |
ETIM 7.0 | EC003530 |
ETIM 6.0 | EC003530 |
ETIM 5.0 | EC003530 |
UNSPSC 12.1 | 45121504 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA QPS | LR1555-1 | ALL | 135 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|