Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Remote Speaker Microphone RSM-EX01SNG-D1NAM-1EWN...ST

RSM-EX01SNG-D1NAM-1EWN...ST
  • Extremely long operating times with high voice volume – Up to 78 hours
  • Outstanding volume and sound performance – Up to 103 dB
  • Good operability, even with gloves
  • Lone worker ready (with Red Button)
  • Additional multi-functional buttons and a dedicated SOS button
  • 2200 mAh Li-ion battery pack for a long operating time
  • Linguistic feedback when changing individual modes
  • Magnetic charging cable and optional charging cradle
  • IoT Ready: "Custom Service Load" allows individual button settings for sending custom commands to servers and other IoT switches - e.g. to open a gate (only for Ex-Handy 10 Series)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RSM-EX01SNG-D1NAM-1EWN...ST

Product Description
RSM-Ex 01, wired, Division 1, straight 3.5 mm plug for Smart-Ex 02 & Ex-Handy 10, with Red Button, version for Northern America
Indicators/operating means
KeyPush-to-talk button operable with thick gloves
Front-facing multi-function button
Volume up / down
with Red Button
Audio data
Sound levelup to 103 dB
Electrical specifications
Battery typeLi-Ion battery 2200 mAh
Operating durationStand-by time: approx. 80 h
Actual use/operating time depending on use and set sound level
(See table "Run times")
Communication
NFCyes
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP 64 following EN/IEC 60079-0 (ATEX/ IECEx)
IP 65 / 67 following EN/IEC 60529 (industrial standard)
ConnectionSocket, 3.5 mm, for headset
Connector3.5 mm, 4-pin, straight, Next Generation (Smart-Ex 02 / Ex-Handy 10)
Cablecoiled
International approvals
NEC/CEC approval
NEC/CEC markingCI, II, III, Division 1, Groups A-G, T4, T135°C
CI I Zn 1, AEx ib IIC T4 Gb
CI II Zn 21, AEx ib IIIC T135°C Db
CI I, Zn 1, Ex ib IIC IIC T4 Gb
CI II, Zn 21, Ex ib IIIC T135°C Db
Approved forNorthern America
General information
Scope of deliveryRSM-Ex
Battery
Charging cable
Charger
Safety instructions
Documentation

Classifications

SystemClasscode
ECLASS 13.019061001
ECLASS 12.019061001
ECLASS 11.019061001
ECLASS 10.0.119060401
ECLASS 9.019060401
ECLASS 8.019060401
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: RSM-EX01SNG-D1NAM-1EWN...ST

Product Documentation: RSM-EX01SNG-D1NAM-1EWN...ST

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety Note / SicherheitshinweisALLPDF215 KB
Safety Note / SicherheitshinweisALLPDF712 KB
Safety Note / SicherheitshinweisALLPDF444 KB

Approvals: RSM-EX01SNG-D1NAM-1EWN...ST

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA SGSSGSNA/19/SUW/00157ALLPDF310 KB

Associated Products: RSM-EX01SNG-D1NAM-1EWN...ST

Matching System Components
Intrinsically Safe Headset for ATEX Zone 2, Neckband and Helmet (Light Headset)pa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera and eSENTINEL app, global versionpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, global versionpa
Smart-Ex 02 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, no camera, global versionpa
Ex-Handy 10 CLASSIC MODE, DZ1 (DIV 1 and Zone 1/21), Android™ 9, with camera, global versionpa
Ex-Handy 10 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, eBARCODE app preinstalled, global versionpa
Ex-Handy 10 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, eSENTINEL app, global versionpa
Ex-Handy 10 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, global versionpa
Ex-Handy 10 CLASSIC MODE, DZ1 (DIV 1 and Zone 1/21), Android™ 9, no camera, global versionpa
Ex-Handy 10 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, no camera, global versionpa
Lightweight duplex headsetpa
Accessories
Clip2Loop coil tetherpa
Mini QD looppa
Retractable lanyard for universal usepa
Car charger with USB-A socket for universal usepa
Docking station for RSMpa
Travel charger for universal usepa
Lightweight duplex headsetpa