Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cable, PUR/PP, 8-core grey, shielded |
Electrical specifications | ||
---|---|---|
Operating voltage | max. 300 V AC/DC | |
Conformity | ||
Halogen-free | DIN VDE 0472-815 DIN EN 50267-2-1 |
|
Ambient conditions | ||
Ambient temperature | ||
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 6 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Sheath stripping force | max. 100 N / 300 mm | |
Sheath color | grey (similar to RAL 7001) | |
Number of cores | 8 | |
Core cross section | 0.25 mm2 | |
Cores color | Core 1: white Core 2: brown Core 3: green Core 4: yellow Core 5: grey Core 6: pink Core 7: blue Core 8: red |
|
Core construction | 14 x 0.15 mm ∅ | |
Shield | tinned copper braiding, 85 % coverage | |
Length | 200 m | |
Cable code | Li 9Y V1 C V1 11Y 8 x 0,25 | |
Mass | 10431 g | |
Material | ||
Halogen-free | yes | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
Chemical resistance | good |
System | Classcode |
---|---|
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|