Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Rugged & intrinsically safe multimeter |
General specifications | ||
---|---|---|
Measurement range | ||
DC voltage | 0.1 mV to 1000 V Accuracy: ± 0.05 % + 1 |
|
AC voltage | 0.1 mV to 1000 V Accuracy: ± 0.7 % +4 |
|
DC current | 0.1 µA to 10 A Accuracy: ± 0.2 % + 4 |
|
AC current | 0.1 µA to 10 A Accuracy: ± 1.0 % + 2 |
|
Resistor | 0.1 Ω to 50 MΩ Accuracy: ± (0.2 % + 1) |
|
Conductivity | 60.00 nS Accuracy: ± (1.0 % + 10) |
|
Diode test | 2.0 V Accuracy: ± (2.0 % + 1) |
|
Duty cycle | 0.0 % to 99.9 % Accuracy: Within ± (0.2 % per kHz + 0.1 %) for rise times <1 µs |
|
Display count rate | 6,000 counts / 19,999 counts in high-resolution | |
Capacitance | 10 nF to 9999 µF Accuracy: ± (1.0 % + 2) |
|
Frequency | 0.5 Hz to 199.99 kHz Accuracy: ± (0.005 % + 1) |
|
Temperature | -200 °C to +1090 °C (-328 °F to +1994 °F) Accuracy: ± (1.0 % + 10) °C [± (1.0 + 10) °F] |
|
Indicators/operating means | ||
Display | LC display with backlight | |
Electrical specifications | ||
Battery type | 3x AAA, type-proofed | |
Operating duration | approx. 400 h | |
Ambient conditions | ||
Ambient temperature | Different temperature ranges result from the type-tested batteries used | |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) , without batteries | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Mass | approx. 690 g | |
Dimensions | approx. 210 mm x 100 mm x 64 mm (with holster) | |
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx PTB 11.0080X | |
IECEx marking | Ex ia IIC T4 Gb Ex ia I Ma |
|
Simtars approval | ||
Simtars certificate | ANZEx 12.2008X | |
Simtars marking | Ex ia I Ma | |
General information | ||
Note | Error: % of reading +number of digits Remarks: Measurement inside the hazardous area: Ui ≤ 65V, Ii ≤ 5A Measurement outside the hazardous area: Ui ≤ 1000V, Ii ≤ 10A |
|
Scope of delivery | Fluke 28 II EX Ex-holster Alligator clips AC175 Test leads TL175 Batteries Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 27200390 |
ECLASS 12.0 | 27200390 |
ECLASS 11.0 | 27200390 |
ECLASS 10.0.1 | 27200390 |
ECLASS 9.0 | 27200390 |
ECLASS 8.0 | 27200390 |
ECLASS 5.1 | 27200390 |
ETIM 9.0 | EC000069 |
ETIM 8.0 | EC000069 |
ETIM 7.0 | EC000069 |
ETIM 6.0 | EC000069 |
ETIM 5.0 | EC000069 |
UNSPSC 12.1 | 41113630 |
Literature | Language | File Type | File Size |
---|---|---|---|
Line Card Measuring and Calibration | ENG | 175 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
SIMTARS | ANZEx 12.2008X | ALL | 1331 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|