Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Code carrier |
General specifications | ||
---|---|---|
Operating frequency | 250 kHz | |
Transfer rate | 7.8 kBit/s | |
Life at high temperatures | operating (130 °C): 5000 h during storage (150 °C): 2500 h |
|
Memory | ||
Type/Size | ROM 64 bit (28 bit code, 36 bit data security) | |
Read cycles | unlimited | |
Ambient conditions | ||
Ambient temperature | -25 ... 130 °C (-13 ... 266 °F) | |
Storage temperature | -40 ... 150 °C (-40 ... 302 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Material | ||
Housing | Ryton R4 | |
Encapsulation compound | CY 221/HY 2966 | |
Dimensions | ||
Height | 6 mm | |
Diameter | 12.1 mm | |
Diameter tolerance | + 0.2 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |