Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description | ||
---|---|---|
System for detecting the occupancy rate of conveyor belts |
General specifications | ||
---|---|---|
Motion velocity | Max. 1.2 m/s | |
Sensing range | ||
Read distance | 1000 ... 4000 mm distance to conveyor belt | |
Width | Conveyour belt: max. 4000 mm | |
Software | ||
Function | Sampling rate: 100 ... 1000 ms per scan Communikation: Ethernet, TCP/IP socket |
|
Operating system | Linux Debian 10 |
System | Classcode |
---|---|
ECLASS 11.0 | 33199090 |
ECLASS 8.0 | 90909090 |
ECLASS 5.1 | 33199090 |
Brochures | Language | File Type | File Size |
---|---|---|---|
Product Information - Contour2D Sensor System for Monitoring Conveyor Belt Utilization | ENG | 1011 KB | |
Produktinformation - Sensorsystem Contour2D zur Überwachung der Förderbandauslastung | GER | 1016 KB |
The Contour2D system detects the occupancy of a passing conveyor belt from a fixed position with a 2D LiDAR scanner.
The Contour2D system
determines the occupied part of a conveyor belt.
determines the average and maximum height of the transported goods.
ignores objects outside the configurable sensing range.
You can easily set up the system with the included Windows® application.