Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Operating frequency | 2.45 GHz ± 200 kHz | |
Transfer rate | 76.8 kBit/s | |
Memory | ||
Memory capacity | 8 kByte (7552 Bytes available for user data) | |
Battery life | approx. 8 years without write or read operations, or approx. 30 million read operations on 64 bytes per access | |
Indicators/operating means | ||
LED yellow | lights during the data transfer (can be switched off) | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Shock and impact resistance | 100 g, 11 ms on all 3 spatial axes, with 3 positive and negative accelerations on each, according to IEC 68-2-27 and IEC 68-2-47 | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Material | PBT | |
Installation | horizontal and vertical ±45° arbitrary rotation |
|
Mass | approx. 100 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |