Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
IPH-350-R2
Product Description |
Read/write head |
General specifications |
Operating frequency | 125 kHz |
Distance | distance tables, see introduction |
Indicators/operating means |
LED green | controllable via software |
LED red | controllable via software |
Button | can be evaluated using software |
Electrical specifications |
Rated operating voltage | 4.75 ... 5.25 V DC |
Current consumption | typical: 100 mA on power down mode: 10 mA |
Interface |
Physical | RS 232 |
Protocol | ASCII |
Transfer rate | 1200; 2400; 4800; 9600 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP65 according to EN 60529 |
Connection | spiral cable, 1.8 m long (connector on request) |
Material | |
| Housing | POM |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IPH-350-R2