Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
ICC-30GK-T3
Product Description |
Code carrier |
General specifications |
Operating frequency | 250 kHz |
Transfer rate | 7.8 kBit/s |
Life at high temperatures | ≥ 12000 h at 110 °C |
Memory |
Type/Size | ROM 64 bit (28 bit code, 36 bit data security) |
Read cycles | unlimited |
Ambient conditions |
Ambient temperature | -25 ... 110 °C (-13 ... 230 °F) |
Storage temperature | -40 ... 110 °C (-40 ... 230 °F) |
Mechanical specifications |
Degree of protection | IP68 according to EN 60529 (1000 h in 1.5 m of water at room temperature) |
Material | |
| Housing | PP |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
ICC-30GK-T3