Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCB3-F90-80-IE8-V15
General specifications |
Installation | flush |
Output polarity | DC |
Object distance | max. 3 mm |
Reduction factor rAl | 0.45 |
Reduction factor rCu | 0.4 |
Reduction factor r304 | 0.75 |
Measurement range | 0 ... 80 mm |
Output type | 4-wire |
Nominal ratings |
Operating voltage | 18 ... 30 V |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Output current | 4 ... 20 mA |
Voltage drop | ≤ 3 V |
Linearity error | ± 0.4 mm |
Repeat accuracy | ± 0.2 mm |
Resolution | 125 µm |
Temperature drift | ± 0.5 mm (-25 °C ... 70 °C) |
Operating current | 0 ... 100 mA |
No-load supply current | ≤ 35 mA |
Load resistor | current output: < 400 Ω
|
Operating voltage indicator | LED green |
Standard conformity |
EMC in accordance with | IEC / EN 60947-5-2:2004 |
Standards | IEC / EN 60947-5-2:2004 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Housing material | ABS |
Degree of protection | IP67 |
Protection class | II |
Dimensions | |
| Height | 41 mm |
| Width | 23 mm |
| Length | 102 mm |
Note | The data relating to accuracy only apply to a distance to the object to be detected of 1 ... 3 mm. |
Classifications
System | Classcode |
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Details:
NCB3-F90-80-IE8-V15
Product Documentation:
NCB3-F90-80-IE8-V15
Design / Simulation:
NCB3-F90-80-IE8-V15