Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Splitter box AS-Interface to 1x M12 round connector |
General specifications | ||
---|---|---|
Construction type | Socket, straight Flat cable terminal AS-Interface |
|
Electrical specifications | ||
Rated operating voltage | ≤ 35 V PELV ( AS-Interface ) | |
Rated operating current | ≤ 4 A | |
Surge protection | Ue: Over voltage category III, safe isolated power supplies (PELV) | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 / IP68 / IP69k | |
Connection | Plug connection: M12 x 1 socket (V1) Pin 1 AS-Interface+, Pin 3 AS-Interface- AS-Interface flat cable: Insulation penetration technology |
|
Material | ||
Contacts | CuSn / Au | |
Housing | PA 66-GF25 Ultramid | |
Mass | 30 g | |
Tightening torque, fastening screws | 1.65 Nm |
System | Classcode |
---|---|
ECLASS 13.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 10.0.1 | 27440111 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 7.0 | EC003558 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting Instruction splitter box | ENG | 903 KB |