Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product
Not available for purchase

Laser light sensor OLV125-F225-B12-40

OLV125-F225-B12-40
  • Master/Slave operation
  • Intelligent exposure time control
  • Laser protection class 1
  • Measuring range z = 65 mm ... 125 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OLV125-F225-B12-40

Product Description
Linerunner 300 laser light sensor for measuring height and width information
General specifications
Measurement rangeXmin = ±15 mm
Xmax = ±21.5 mm
Z = 65 mm ... 125 mm
Light sourcelaser diode
Light typeRed laser for measuring location indication, 650 nm
Infrared light laser as measuring laser, 785 nm
Both laser lines are congruent and are operated in parallel
Laser nominal ratings
Laser class1
Wave lengthAlignment laser: 650 nm
Measurement laser: 785 nm
Laser monitoringThe safety system switches off the laser when the laser current is too high
Scan rate90 s-1
Indicators/operating means
Function indicatorLAN, laser, status
Electrical specifications
Operating voltage24 V DC ± 10 %, SELV/PELV
Interface
Interface typeEthernet via TCP/IP , 100 Mbit/s
Output
Switching typePNP
Compliance with standards and directives
Standard conformity
Noise immunityEN 60947-5-2
Emitted interferenceEN 60947-5-2
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Mechanical specifications
Degree of protectionIP65
Connection8-pin, M12 x 1 connector (supply voltage + I/O)
4-pin, M12 x 1 socket, D-coded (Ethernet)
Material
Optical faceglass pane

Documents: OLV125-F225-B12-40

Instruction leafletsLanguageFile TypeFile Size
Instruction leaflet / Beipackzettel ALLPDF851 KB

CAD+CAE: OLV125-F225-B12-40

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS9755 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP3173 KB

Software: OLV125-F225-B12-40

Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV6.0.00.4814ZIP20670 KB

Associated Products: OLV125-F225-B12-40

Accessories

Female cordset, M12, 8-pin, shielded, PUR cablefa
Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5efa
Connection cable, M12 to RJ-45, PUR cable 4-pin, CAT5efa

Function: OLV125-F225-B12-40

The LineRunner is a high performance laser light sensor in the Pepperl+Fuchs family of sensors for industrial applications. In the laser light process, a laser line projected onto anobject is detected by a camera at a specific angle. Height and width information are determined using the triangulation principle.

With its high performance hardware and software platform, the LineRunner provides innovative and modular solutions for performance, communication, and maintenance. It reliably measures a wide variety of surfaces thanks to innovative laser technology and intelligent exposure control. It is laser protection class 1, which eliminates additional-protective measures.