Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
IPC03-30GK-T3
Product Description |
Data carrier |
General specifications |
Operating frequency | 125 kHz |
Distance | distance tables, see introduction |
Memory |
Type/Size | EEPROM 928 Bit ROM 32 Bit |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | 10 years at 55 °C (131 °F) |
Ambient conditions |
Ambient temperature | -25 ... 110 °C (-13 ... 230 °F) |
Storage temperature | -40 ... 110 °C (-40 ... 230 °F) for 1000 hours |
Mechanical specifications |
Degree of protection | IP68 according to EN 60529 (1000 h in 1.5 m of water at room temperature) |
Material | |
| Housing | PP |
| Encapsulation compound | CY 221/HY 2966 |
Dimensions | |
| Height | 20 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IPC03-30GK-T3