Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WE 77/Ex-1
Supply |
Connection | terminals 11, 12 |
Rated voltage | 198 ... 253 V AC ; 45 ... 65 Hz |
Power consumption | approx. 3.5 VA |
Input |
Connection | terminals 1-, 2+ |
Rated values | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data |
Pulse/Pause ratio | min. 0.5 ms / min. 0.5 ms |
Line fault detection | breakage I ≤ 0.1 mA |
Output |
Connection | terminals 7, 8, 9 |
Output | signal ; relay , non-intrinsically safe |
Contact loading | 250 V AC/4 A/500 VA/cos φ > 0.7 220 V DC/0.1 A; 60 V DC/0.6; 24 V DC/4 A |
Energized/De-energized delay | approx. 10 ms / approx. 20 ms |
Mechanical life | 107 switching cycles |
Transfer characteristics |
Switching frequency | < 10 Hz |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Mechanical specifications |
Mass | approx. 390 g |
Dimensions | 40 x 104 x 110 mm (1.6 x 4.1 x 4.3 inch) |
| Height | 104 mm |
| Width | 40 mm |
| Length | 110 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | PTB No. Ex-79/2043X , for additional certificates see www.pepperl-fuchs.com |
| Voltage | 13.5 V DC |
| Current | 31 mA |
| Power | 125 mW |
Classifications
System | Classcode |
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Details:
WE 77/Ex-1
Product Documentation:
WE 77/Ex-1