Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | via Termination Board | |
Rated voltage | 20.4 ... 30 V | |
Rated current | 50 mA at 24 V, 20 mA output (per channel) | |
Power dissipation | 0.9 W at 24 V (per channel) | |
Input | ||
Input current | 0 ... 24 mA , overload-protected | |
Input resistance | 50 Ω , PTC protected | |
Voltage | 15 V at 20 mA | |
Output | ||
Connection | terminals 1+, 4, 7-; 2+, 5; 6- | |
Current range | 0 ... 20 mA | |
Load | 0 ... 750 Ω | |
Response time | 40 ms , 10 ... 90 % step change | |
Transfer characteristics | ||
Calibrated accuracy | < 20 µA, 10 µA typ. | |
Influence of temperature | < ± 0.01%/K < ± 0.005%/K typisch | |
Influence of load | < ± 0.1 % of full-scale value from 0 ... 750 Ω | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 61326 | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP30 | |
Material | Polycarbonate | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 03 ATEX 061 , for additional certificates see www.pepperl-fuchs.com | |
Marking | ![]() |
|
Input | EEx ia IIC | |
Voltage | 26.1 V | |
Current | 93 mA | |
Power | 607 mW | |
Supply | ||
Maximum safe voltage | 42 V AC / 60 V DC | |
Galvanic isolation | ||
Input/input | safe galvanic isolation acc. to EN 50020, 500 Vrms | |
Input/Output | safe galvanic isolation acc. to EN 50020, 1500 Vrms | |
Input/power supply | safe galvanic isolation acc. to EN 50020, 1500 Vrms | |
Directive conformity | ||
Directive 94/9/EC | EN 50014, EN 50020, EN 50284 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |