Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Transmitter Power Supply |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | bd2-, bd4+, bd6 (PE) | |
Rated voltage | 20 ... 30 V DC (<4,5 W / 2 channels) 20 ... 26.4 V AC (< 3 VA/channel) |
|
supply voltage for field devices | 16 V at 20 mA (U0 27 V) | |
Input | ||
Connection | Input I: bd32+, bd30- Input II: bd28+, bd26- |
|
Input resistance | 150 Ω | |
Output | ||
Connection | Output I: bd10+, bd8- Output II: bd16+, bd14- |
|
Load | ≤ 750 Ω , for HART/FSK < 500 Ω | |
Current output | 4 ... 20 mA , non-intrinsically safe | |
Response time | < 20 ms (10 ... 90%) | |
Communication | HART communication parallel to load or via front socket | |
Transfer characteristics | ||
Influence of temperature | < 0.2 %/10 K | |
Linearity | < 0.2 % | |
Indicators/settings | ||
Display elements | LED green: Power on | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Galvanic isolation | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Degree of protection | IP20 (installed in 19" rack) | |
Connection | plug connector acc. to DIN 41612, 32-pin, type F, rows b and d provided, b and d internal connected | |
Mass | approx. 300 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | b24 (see "Notes") | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 02 ATEX 1938 X | |
Marking | II (1/2) GD [EEx ia/ib] IIC/IIB | |
Voltage | Power supply: < 27 V Input isolator: < 5 V |
|
Current | Power supply: < 92 mA Input isolator: <50 mA |
|
Power | Power supply: < 620 mA (linear characteristic) Input isolator: < 62 mW (linear characteristic) |
|
Internal capacitance | 5 nF | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997+A1 +A2, EN 50020:2002 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual AH420 / Betriebsanleitung AH420 | ALL | 114 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Pepperl+Fuchs Functional Safety Assessment | FS-0012PF-20 | ALL | 96 KB |