Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Frequency Converter |
Supply | ||
---|---|---|
Connection | dz2+, dz4-, dz6 (PE) | |
Rated voltage | 20 ... 30 V DC 20.4 ... 24.6 V AC |
|
Input | ||
Connection | Input I NAMUR: dz28+, dz32- , VORTEX: dz28+, dz30, dz32- Input II NAMUR: b28+, dz32- (rotating direction detection) |
|
Input frequency | 0 ... 10 kHz | |
Output | ||
Transistor | 30 V/50 mA short-circuit proof, 2 kHz max., mono stable |
|
Output I | transistor output | |
Connection | dz18+, dz20, dz22- | |
Switching voltage | 30 V/50 mA , short-circuit protected | |
Output frequency | 2 kHz max, mono stable | |
Output II | Analog output | |
Connection | dz16-, dz14+ | |
Voltage output range | 0/4 ... 20 mA (0/2 ... 10 V) |
|
Indicators/settings | ||
Display elements | LED green: Power on | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Galvanic isolation | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Degree of protection | IP20 (installed in 19" rack) | |
Connection | plug connector acc. to DIN 41612, 32-pin, type F, rows d and z provided | |
Mass | approx. 250 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | 02/05/12 (see "Notes") | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 00 ATEX 1614 X | |
Marking | ![]() |
|
Voltage | NAMUR 8.6 V VORTEX 26.3 V |
|
Current | NAMUR 19 mA VORTEX 93 mA |
|
Power | NAMUR 40 mW VORTEX 610 mW |
|
Internal capacitance | NAMUR 5 nF VORTEX 3 nF |
|
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual EU103 / Betriebsanleitung EU103 | ALL | 138 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Parameterization Software / Parametriersoftware | 07/2009 | ZIP | 41730 KB |