Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Ripple | < 10 % | |
Power dissipation | 0.8 W , increase up to 1.0 W in the case of short-circuit on all channels | |
Power consumption | 1 W | |
Input | ||
Connection | terminals 2+, 3-; 5+, 6- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Pulse/Pause ratio | 40 ... 60 % of period at 1000 Hz , 10 ... 90 % of period at 250 Hz | |
Line fault detection | breakage I < 0.1 mA , short-circuit I > 6 mA | |
Output | ||
Interface | CAN protocol via Power Rail bus | |
Connection | Power Rail | |
Transfer characteristics | ||
Deviation | < 0.1 % | |
Switching frequency | 0.3 ... 1500 Hz If the maximum input frequency of 1500 Hz is exceeded, the signal value is undefined! No further messages. |
|
Rotation direction detection | < 350 Hz Phase difference between pulse input signal and auxiliary pulse signal min. ± 700 µs (= ± 90 ° at 350 Hz) |
|
Galvanic isolation | ||
Input/power supply, internal bus | basic insulation acc. to EN 50178:1997, rated insulation voltage 253 V AC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Insulation coordination | EN 50178:1997 | |
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | terminal connection ≤ 2.5 mm2 | |
Mass | approx. 100 g | |
Dimensions | 20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch) | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
Statement of conformity | Pepperl+Fuchs | |
Group, category, type of protection, temperature class | II 3G Ex nA II T4 X | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2006, EN 60079-15:2005 , EN 61326-1:2006 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |