Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RSD-FC-Ex2.CN.3km
Supply |
Connection | 30-pin bus connector |
Internal bus |
Connection | TTL bus |
Interface | manufacturer specific bus |
External bus |
Connection | fiber optic cable |
Interface | ControlNet international version 1.5, intrinsically safe |
Transfer rate | 5 MBit/s |
Fiber optic type | 62.5/125 micron |
Fiber optic connection | ST (ceramic) |
Fiber optic wave length | 1300 nm |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Explosion protection | |
| Directive 94/9/EC | EN 60079-0: 2006, EN 60079-11: 2007 , EN 60079-26:2007 |
Standard conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 60079-11:2007 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Climatic conditions | DIN IEC 721 |
Ambient conditions |
Classification | 3K3 |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
Storage temperature | -20 ... 100 °C (-4 ... 212 °F) |
Relative humidity | 95 % non-condensing |
Shock resistance | 15 g peak, 11 ms period |
Vibration resistance | 2 g , 10 ... 500 Hz according to IEC 60068-2-6 |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Connection type | fiber optic cable |
Degree of protection | IP20, for on-site installation a separate housing is required with a minimum of IP54 |
Mass | approx. 140 g |
Dimensions | |
| Height | 92 mm |
| Width | 94 mm |
| Depth | 87 mm |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EU-type examination certificate | DMT 99 ATEX 010 X , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)2G EEx ia/ib IIB/IIC |
| Temperature class | T4 |
Supply | only in connection with RSD-CFA-Ex.CN |
Internal bus | customer specific |
Certificate | |
| Marking | II 3D IP54 T 90°C |
Galvanic isolation | |
| Internal/external bus | safe galvanic isolation acc. to EN 60079-11:2007 |
| Internal bus/power supply | no electrical isolation |
| External bus/power supply | safe galvanic isolation acc. to EN 60079-11:2007 |
Classifications
System | Classcode |
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC002637 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121410 |
Details:
RSD-FC-Ex2.CN.3km
Product Documentation:
RSD-FC-Ex2.CN.3km
Approvals:
RSD-FC-Ex2.CN.3km