Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RS-FB-Ex2.CN
Input |
Connection | BNC connection |
Input signal | ControlNet international version 1.5 |
Output |
Connection | BNC connection |
Output signal | ControlNet international version 1.5, intrinsically safe |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Explosion protection | |
| Directive 94/9/EC | EN 60079-0: 2006, EN 60079-11: 2007 , EN 60079-25: 2004 |
Standard conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 60079-11:2007 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Climatic conditions | IEC 60721 |
Ambient conditions |
Classification | 3K3 |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
Storage temperature | -20 ... 100 °C (-4 ... 212 °F) |
Relative humidity | 95 % non-condensing |
Shock resistance | 15 g peak, 11 ms period |
Vibration resistance | 2 g , 10 ... 500 Hz according to IEC 60068-2-6 |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Connection type | BNC connection |
Degree of protection | IP20 |
Mass | 175 g |
Dimensions | |
| Height | 70 mm |
| Width | 100 mm |
| Depth | 90 mm |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EU-type examination certificate | DMT 99 ATEX E 058 X , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (2)G [EEx ib] IIC |
Supply | |
| Maximum safe voltage | 253 V |
Output | |
| Voltage | 7 V |
| Current | 55 mA at 52 kHz |
Galvanic isolation | |
| Input/Output | no electrical isolation |
| Output/Output | no electrical isolation |
Classifications
System | Classcode |
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242610 |
ETIM 9.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 6.0 | EC001601 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Details:
RS-FB-Ex2.CN
Product Documentation:
RS-FB-Ex2.CN