Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Supply | ||
Connection | d14+, z14- | |
Rated voltage | 20 ... 30 V DC | |
Ripple | ≤ 10 % | |
Rated current | approx. 80 mA | |
Power consumption | max. 2.2 W | |
Input | ||
Connection | channel 1: d32, z32, z30 channel 2: d28, z28, z26 |
|
Input current | 5 mA | |
Signal level | 1-signal: 15...30 V DC or contact close 0-signal: 0...5 V DC or contact open |
|
Response delay | 5 ... 30 ms (typical 10 ms) | |
Output | ||
Connection | channel 1: d2-, z2+ channel 2: d6-, z6+ |
|
Internal resistor | 400 Ω | |
Current | 13 mA | |
Voltage | 18.8 V | |
Open loop voltage | 24 V | |
Transfer characteristics | ||
Switching frequency | 15 Hz | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Insulation coordination | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | 32-pin plug connector acc. to DIN 41612 , series 2 , type F ; z and d provided | |
Mass | approx. 220 g | |
Dimensions | 20 x 128 x 193 mm (0.8 x 5 x 7.5 inch) | |
Height | 128 mm | |
Width | 20 mm | |
Length | 190 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | a23/c13 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 00 ATEX 2099 X , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)GD [EEx ia] IIC | |
Output | EEx ia IIC | |
Voltage | 25.2 V | |
Current | 67.18 mA | |
Power | 423.46 mW (linear characteristic) | |
Supply | ||
Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) | |
Input | ||
Maximum safe voltage | 60 V (Attention! The rated voltage can be lower.) | |
Galvanic isolation | ||
Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Output/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997, EN 50020:1994 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
This isolated barrier is used for intrinsic safety applications.
The device supplies power to solenoids, LEDs, and audible alarms, located in a hazardous area.
The device is controlled via a logic signal.
At full load, 18.8 V at 13 mA is available for the hazardous area application.
Test sockets for output override are integrated in the front of the device.
The test status is signalized by red LEDs.
Manuals | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - E-system | ENG | 320 KB |