Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Supply | ||
Connection | d14+, z14- | |
Rated voltage | 20 ... 30 V DC | |
Ripple | ≤ 10 % | |
Rated current | ≤ 100 mA | |
Input | ||
Connection | channel 1: d2-, z2+ channel 2: d4-, z4+ |
|
Rated values | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data | |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA | |
Pulse length/pulse interval | ≥ 0.5 ms / ≥ 0.5 ms | |
Output | ||
Connection | channel 1: output I: b18, d18, z18, output II: b20, d20, z20 channel 2: output III: b22, d22, z22, output IV: b24, d24, z24 |
|
Output | signal ; relay | |
Contact loading | 70 V AC/0.5 A/cos φ > 0.7; 40 V DC/2 A resistive load/max. 60 W | |
Energized/De-energized delay | < 4 ms / < 4 ms | |
Mechanical life | 106 switching cycles | |
Fault indication output | ||
Connection | d16, z16, b16 | |
Output | fault signal ; relay | |
Contact loading | 70 V AC/0.5 A/cos φ > 0.7; 40 V DC/2 A resistive load/max. 60 W | |
Energized/De-energized delay | < 4 ms / < 4 ms | |
Mechanical life | 106 switching cycles | |
Transfer characteristics | ||
Switching frequency | 25 Hz , no continous operation | |
Galvanic isolation | ||
Output/power supply | basic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff | |
Output/Output | basic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Low voltage | ||
Directive 2006/95/EC | EN 50178:1997 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | 48-pin plug connector acc. to DIN 41612 , series 2 , type F , z, b and d provided | |
Mass | approx. 115 g | |
Dimensions | 20 x 128 x 193 mm (0.8 x 5 x 7.6 inch) | |
Height | 128 mm | |
Width | 20 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | a1/a9 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 99 ATEX 2163 X , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)G [EEx ia] IIC | |
Input | EEx ia IIC | |
Voltage | 9.6 V | |
Current | 16 mA | |
Power | 38 mW (linear characteristic) | |
Supply | ||
Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) | |
Output | ||
Maximum safe voltage | 125 V (Attention! The rated voltage can be lower.) | |
Fault indication output | ||
Maximum safe voltage | 125 V (Attention! The rated voltage can be lower.) | |
Galvanic isolation | ||
Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997, EN 50020:1994 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - E-system | ENG | 320 KB |