Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
KSD2-BO-Ex2.2
Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 1.7 W |
Power consumption | 2.8 W |
Input |
Connection | Power Rail |
Interface | CAN protocol via Power Rail bus |
Output |
Limit | current IE: min. 35 mA voltage UE: 23.8 V at 0 mA ; 15 V at 35 mA |
Connection | output I: terminals 2-, 3+ output II: terminals 5+, 6- |
Switching frequency | 10 Hz |
Line fault detection | signal at short-circuit RB < 30 Ω, lead breakage RB > 15 kΩ |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Insulation coordination | EN 50178:1997 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 100 g |
Dimensions | 20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch) |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | ZELM 00 ATEX 0030 , for additional certificates see www.pepperl-fuchs.com |
| Group, category, type of protection | II (1)GD [EEx ia] IIC |
| Voltage | 26 V |
| Current | 110 mA |
| Power | 715 mW |
Supply | Power Rail |
| Maximum safe voltage | 40 V (Attention! Um is no rated voltage.) |
Signal | CAN bus (Power Rail) |
| Maximum safe voltage | 40 V (Attention! Um is no rated voltage.) |
Statement of conformity | TÜV 00 ATEX 1617 X , observe statement of conformity |
| Group, category, type of protection, temperature class | II 3G EEx nA II T4 |
Galvanic isolation | |
| Output/power supply, internal bus | safe galvanic isolation acc. to EN 60079-11:2007 |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005 |
Classifications
System | Classcode |
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Details:
KSD2-BO-Ex2.2
Product Documentation:
KSD2-BO-Ex2.2
Approvals:
KSD2-BO-Ex2.2
Certificates | Certificate No. | Language | File Type | File Size |
USA FM | CoC 3008759 | ALL | PDF | 30 KB
|
Associated Products:
KSD2-BO-Ex2.2
Accessories |
|
|
|
Device DTM, For Remote I/O systems, Function only with PACTware 2.4 (contained in DTM Collection)pa |
|