Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Ripple | < 10 % | |
Power consumption | 3.6 W | |
Internal bus | ||
Connection | Power Rail | |
Interface | CAN protocol via Power Rail bus | |
Cycle time | 1 device 25 ms 16 devices with discrete input 29 ms 16 devices with discrete output 33 ms 16 devices with analog input 31 ms 16 devices with analog output 35 ms |
|
External bus | ||
Connection | BNC A, B; NAP | |
Interface | ControlNet | |
Service interface | ||
Connection | terminals 22, 23, 24 | |
Interface | RS-485 | |
Galvanic isolation | ||
Internal/external bus | basic insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff AC | |
Internal bus/power supply | not available | |
External bus/power supply | basic insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff AC | |
Service interface/internal bus | basic insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff AC | |
Service interface/external bus | basic insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff AC | |
Service interface/supply | basic insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff AC | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 520 g | |
Data for application in connection with hazardous areas | ||
Statement of conformity | TÜV 00 ATEX 1617 X (observe statement of conformity) | |
Group, category, type of protection, temperature class | II 3G EEx nA II T4 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210990 |
ECLASS 12.0 | 27210990 |
ECLASS 11.0 | 27210990 |
ECLASS 10.0.1 | 27210990 |
ECLASS 9.0 | 27210990 |
ECLASS 8.0 | 27210990 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001598 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Operating instructions RPI-System | ENG | 1459 KB | |
Manuals | |||
Manual | ENG | 8037 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|