Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail | |
Rated voltage | 20 ... 30 V | |
Ripple | < 10 % | |
Power dissipation | 1.7 W | |
Power consumption | 2.8 W | |
Input | ||
Connection | Power Rail | |
Interface | CAN protocol via Power Rail bus | |
Output | ||
Limit | current IE: min. 35 mA voltage UE: 23.6 V at 0 mA ; 15 V at 35 mA |
|
Connection | output I: terminals 2+, 3- output II: terminals 5+, 6- |
|
Switching frequency | 10 Hz | |
Line fault detection | signal at short-circuit RB < 30 Ω, lead breakage RB > 15 kΩ | |
Galvanic isolation | ||
Output/Output | safe galvanic isolation acc. to EN 60079-11:2007 | |
Output/power supply, internal bus | safe galvanic isolation acc. to EN 60079-11:2007 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | terminal connection ≤ 2.5 mm2 | |
Mass | approx. 100 g | |
Dimensions | 20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch) , housing type B1 | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | BVS 09 ATEX E 093 ; for additional certificates see www.pepperl-fuchs.com | |
Group, category, type of protection | II (1) G [Ex ia] IIC ll (1) D [Ex iaD] | |
Voltage | 26 V | |
Current | 110 mA | |
Power | 662 mW | |
Supply | Power Rail | |
Maximum safe voltage | 40 V (Attention! Um is no rated voltage.) | |
Signal | CAN bus (Power Rail) | |
Maximum safe voltage | 40 V (Attention! Um is no rated voltage.) | |
Declaration of conformity | ||
Group, category, type of protection, temperature class | II 3G Ex nA II T4 X | |
Galvanic isolation | ||
Output/power supply, internal bus | safe galvanic isolation acc. to EN 60079-11:2007 | |
Output/Output | safe galvanic isolation acc. to EN 60079-11:2007 | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005, EN 60079-26:2007, EN 61241-0:2006, EN 61241-11:2006 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Operating instructions RPI-System | ENG | 1459 KB | |
Manuals | |||
Manual | ENG | 8037 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
DEKRA EXAM IECEx Certificate of Conformity Group II | IECEx BVS 09.0058 | ALL | LINK | --- |
Europe DEKRA EXAM ATEX Category (1) GD | BVS 09 ATEX E 093 | ALL | 1522 KB |